Automation & Control
CR-S110VADC1CRZ Interface relay cpl. 1c/o, A1-A2=110VAC/DC, Output=6A/250VAC
Out of stock
(Inclusive of 18.00% GST)
Product Id
1SVR405541R6210
CR-S110VADC1CRZ Interface relay cpl. 1c/o, A1-A2=110VAC/DC, Output=6A/250VAC spring terminals
More about CR-S110VADC1CRZ Interface relay cpl. 1c/o, A1-A2=110VAC/DC, Output=6A/250VAC
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Interface Products |
Ambient Air Temperature | Operation -40 ... +55 degree Celsius, Storage 0 ... +40 degree Celsius |
Terminal Type | Spring Terminals |
Package Gross Weight | 0.32 kilogram |
Product Range | Interface Products |
Invoice Description | CR-S110VADC1CRZ Interface relay cpl. 1c/o, A1-A2=110VAC/DC, Output=6A/250VAC |
Package Height | 81 millimetre |
Package Length | 66 millimetre |
Package Width | 93 millimetre |
Function | Fully assembled interface relay CR-S |
Extended Product Type | CR-S110VADC1CRZ |
Rated Operational Current (Ie) | 6A |
Total GST Percentage | 18.00 |
HSN Number | 85364900 |
Country of origin | China (CN) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
Write Your Own Review