Automation & Control
CR-S230VADC1CRGS Interface relay cpl. 1c/o, A1-A2=230VAC/DC, Output=6A/250VAC
Out of stock
Product Id
1SVR405541R7120
CR-S230VADC1CRGS Interface relay cpl. 1c/o, A1-A2=230VAC/DC, Output=6A/250VAC gold-plated contacts, screw terminals
More about CR-S230VADC1CRGS Interface relay cpl. 1c/o, A1-A2=230VAC/DC, Output=6A/250VAC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Interface Products |
| Rated Operational Current (Ie) | 6A |
| Ambient Air Temperature | Operation -40 ... +55 degree Celsius, Storage 0 ... +40 degree Celsius |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Function | Fully assembled interface relay CR-S |
| Package Gross Weight | 0.32 kilogram |
| Package Height | 81 millimetre |
| Package Length | 66 millimetre |
| Package Width | 93 millimetre |
| Terminal Type | Screw Terminals |
| Invoice Description | CR-S230VADC1CRGS Interface relay cpl. 1c/o, A1-A2=230VAC/DC, Output=6A/250VAC |
| Extended Product Type | CR-S230VADC1CRGS |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Product Catalog | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


