Automation & Control
CR-SJB20-BLACK Jumper bar 20-pole, black
Out of stock
Product Id
1SVR405598R0900
CR-SJB20-BLACK Jumper bar 20-pole, black
More about CR-SJB20-BLACK Jumper bar 20-pole, black
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Interface Products |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Function | Accessory for interface relays CR-S |
| Package Gross Weight | 0.132 kilogram |
| Package Height | 68 millimetre |
| Package Length | 86 millimetre |
| Package Width | 160 millimetre |
| Invoice Description | CR-SJB20-BLACK Jumper bar 20-pole, black |
| Extended Product Type | CR-SJB20-BLACK |
| Total GST Percentage | 18.00 |
| HSN Number | 85369010 |
| Product Catalog | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


