Automation & Control
CR-P048AC1 Pluggable interface relay 1c/o, A1-A2=48VAC, 250V/16A
Out of stock
Product Id
1SVR405600R5000
The CR-P048AC1 pluggable interface relay is from the CR-P (pcb) relay range. This relay operates with a 48 V AC rated control supply voltage and has a 1 c/o (SPDT) output contact rated at 250 V / 16 A. Standard sockets, logic sockets, pluggable function modules, holder and marker are available as accessories.
More about CR-P048AC1 Pluggable interface relay 1c/o, A1-A2=48VAC, 250V/16A
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Interface Products |
| Rated Operational Current (Ie) | 16A |
| Country of Origin | Poland (PL) - Imported by ABB India Limited |
| Function | Pluggable pcb interface relay CR-P |
| Package Gross Weight | 0.157 kilogram |
| Package Height | 28 millimetre |
| Package Length | 17 millimetre |
| Package Width | 332 millimetre |
| Invoice Description | CR-P048AC1 Pluggable interface relay 1c/o, A1-A2=48VAC, 250V/16A |
| Extended Product Type | CR-P048AC1 |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| CCC Certificate | Click Here |
|---|
Write Your Own Review


