Automation & Control
CR-P230AC2G Pluggable interface relay 2c/o,A1-A2=230VAC, 250V/8A gold contacts
Out of stock
Product Id
1SVR405606R3000
CR-P230AC2G Pluggable interface relay 2c/o,A1-A2=230VAC, 250V/8A gold contacts
More about CR-P230AC2G Pluggable interface relay 2c/o,A1-A2=230VAC, 250V/8A gold contacts
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Interface Products |
| Rated Operational Current (Ie) | 8A |
| Country of Origin | Poland (PL) - Imported by ABB India Limited |
| Function | Pluggable pcb interface relay CR-P |
| Package Gross Weight | 0.157 kilogram |
| Package Height | 28 millimetre |
| Package Length | 17 millimetre |
| Package Width | 332 millimetre |
| Invoice Description | CR-P230AC2G Pluggable interface relay 2c/o,A1-A2=230VAC, 250V/8A gold contacts |
| Extended Product Type | CR-P230AC2G |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


