Automation & Control
CR-M024DC2 Pluggable interface relay 2c/o, A1-A2=24VDC, 250V/12A
₹512.00
(Inclusive of GST)
+ ₹50.00 shipping
(Inclusive of 18.00% GST)
Product Id
1SVR405611R1000
The CR-M024DC2 pluggable interface relay is from the CR-M (miniature) relay range. This relay operates with a 24 V DC rated control supply voltage and has a 2 c/o (SPDT) output with contacts rated at 250 V / 12 A. The relay has an integrated blue test button for manual actuation and locking of the output contacts. Standard sockets, logic sockets, pluggable function modules, holder and marker are available as accessories.
More about CR-M024DC2 Pluggable interface relay 2c/o, A1-A2=24VDC, 250V/12A
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Interface Products |
Package Gross Weight | 0.35 kilogram |
Product Range | Interface Products |
Invoice Description | CR-M024DC2 Pluggable interface relay 2c/o, A1-A2=24VDC, 250V/12A |
Package Height | 61 millimetre |
Package Length | 50 millimetre |
Package Width | 114 millimetre |
Function | Pluggable miniature interface relay CR-M |
Extended Product Type | CR-M024DC2 |
Rated Operational Current (Ie) | 12A |
Total GST Percentage | 18.00 |
HSN Number | 85364900 |
Country of origin | Poland (PL) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹512.00
(Inclusive of GST)
+ ₹50.00 shipping
|
|
Declaration of Conformity - CE | Click Here |
---|---|
CCC Certificate | Click Here |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹512.00
(Inclusive of GST)
+ ₹50.00 shipping
|
|
Write Your Own Review