Automation & Control
CR-M024DC2L Pluggable interface relay 2c/o, A1-A2=24VDC, 250V/12A, LED
₹759.33
Product Id
1SVR405611R1100
The CR-M024DC2L pluggable interface relay is from the CR-M (miniature) relay range. This relay operates with a 24 V DC rated control supply voltage and has a 2 c/o (SPDT) output with contacts rated at 250 V / 12 A. The relay has an integrated blue test button for manual actuation and locking of the output contacts and an integrated LED. Standard sockets, logic sockets, pluggable function modules, holder and marker are available as accessories.
More about CR-M024DC2L Pluggable interface relay 2c/o, A1-A2=24VDC, 250V/12A, LED
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Interface Products |
| Rated Operational Current (Ie) | 12A |
| Country of Origin | Poland (PL) - Imported by ABB India Limited |
| Function | Pluggable miniature interface relay CR-M |
| Package Gross Weight | 0.35 kilogram |
| Package Height | 61 millimetre |
| Package Length | 50 millimetre |
| Package Width | 114 millimetre |
| Invoice Description | CR-M024DC2L Pluggable interface relay 2c/o, A1-A2=24VDC, 250V/12A, LED |
| Extended Product Type | CR-M024DC2L |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹759.33 + <span class="price">₹70.00</span> shipping | ||||
| ₹770.89 + <span class="price">₹100.00</span> shipping | ||||
| ₹886.00 + <span class="price">₹150.00</span> shipping |
| CCC Certificate | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹759.33 + <span class="price">₹70.00</span> shipping | ||||
| ₹770.89 + <span class="price">₹100.00</span> shipping | ||||
| ₹886.00 + <span class="price">₹150.00</span> shipping |
Write Your Own Review


