Automation & Control
CR-M048DC2L Pluggable interface relay 2c/o, A1-A2=48VDC, 250V/12A, LED
Out of stock
Product Id
1SVR405611R6100
The CR-M048DC2L pluggable interface relay is from the CR-M (miniature) relay range. This relay operates with a 48 V DC rated control supply voltage and has a 2 c/o (SPDT) output with contacts rated at 250 V / 12 A. The relay has an integrated blue test button for manual actuation and locking of the output contacts and an integrated LED. Standard sockets, logic sockets, pluggable function modules, holder and marker are available as accessories.
More about CR-M048DC2L Pluggable interface relay 2c/o, A1-A2=48VDC, 250V/12A, LED
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Interface Products |
| Rated Operational Current (Ie) | 12A |
| Country of Origin | Poland (PL) - Imported by ABB India Limited |
| Function | Pluggable miniature interface relay CR-M |
| Package Gross Weight | 0.35 kilogram |
| Package Height | 61 millimetre |
| Package Length | 50 millimetre |
| Package Width | 114 millimetre |
| Invoice Description | CR-M048DC2L Pluggable interface relay 2c/o, A1-A2=48VDC, 250V/12A, LED |
| Extended Product Type | CR-M048DC2L |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| CCC Certificate | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


