Automation & Control
CR-M110DC3 Pluggable interface relay 3c/o, A1-A2=110VDC, 250V/10A
Out of stock
Product Id
1SVR405612R8000
The CR-M110DC3 pluggable interface relay is from the CR-M (miniature) relay range. This relay operates with a 110 V DC rated control supply voltage and has a 3 c/o (SPDT) output with contacts rated at 250 V / 10 A. The relay has an integrated blue test button for manual actuation and locking of the output contacts. Standard sockets, logic sockets, pluggable function modules, holder and marker are available as accessories.
More about CR-M110DC3 Pluggable interface relay 3c/o, A1-A2=110VDC, 250V/10A
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Interface Products |
| Rated Operational Current (Ie) | 10A |
| Country of Origin | Poland (PL) - Imported by ABB India Limited |
| Function | Pluggable miniature interface relay CR-M |
| Package Gross Weight | 0.35 kilogram |
| Package Height | 61 millimetre |
| Package Length | 50 millimetre |
| Package Width | 114 millimetre |
| Invoice Description | CR-M110DC3 Pluggable interface relay 3c/o, A1-A2=110VDC, 250V/10A |
| Extended Product Type | CR-M110DC3 |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| CCC Certificate | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


