Automation & Control
CR-M024AC4 Pluggable interface relay 4c/o, A1-A2=24VAC, 250V/6A
Out of stock
Product Id
1SVR405613R0000
The CR-M024AC4 pluggable interface relay is from the CR-M (miniature) relay range. This relay operates with a 24 V AC rated control supply voltage and has a 4 c/o (SPDT) output with contacts rated at 250 V / 6 A. The relay has an integrated orange test button for manual actuation and locking of the output contacts. Standard sockets, logic sockets, pluggable function modules, holder and marker are available as accessories.
More about CR-M024AC4 Pluggable interface relay 4c/o, A1-A2=24VAC, 250V/6A
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Interface Products |
| Rated Operational Current (Ie) | 6A |
| Country of Origin | Poland (PL) - Imported by ABB India Limited |
| Function | Pluggable miniature interface relay CR-M |
| Package Gross Weight | 0.35 kilogram |
| Package Height | 61 millimetre |
| Package Length | 50 millimetre |
| Package Width | 114 millimetre |
| Invoice Description | CR-M024AC4 Pluggable interface relay 4c/o, A1-A2=24VAC, 250V/6A |
| Extended Product Type | CR-M024AC4 |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| CCC Certificate | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


