Automation & Control
CR-M024DC4LD Pluggable interface relay 4c/o, A1-A2=24VDC, 250V/6A, diode, LED
Out of stock
Product Id
1SVR405614R1100
The CR-M024DC4LD pluggable interface relay is from the CR-M (miniature) relay range. This relay operates with a 24 V DC rated control supply voltage and has 4 c/o (SPDT) output contacts rated at 250 V / 6 A. The relay has an integrated blue test button for manual actuation and locking of the output contacts as well as an integrated LED and diode. Standard sockets, logic sockets, pluggable function modules, holder and marker are available as accessories.
More about CR-M024DC4LD Pluggable interface relay 4c/o, A1-A2=24VDC, 250V/6A, diode, LED
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Interface Products |
Package Gross Weight | 0.35 kilogram |
Product Range | Interface Products |
Invoice Description | CR-M024DC4LD Pluggable interface relay 4c/o, A1-A2=24VDC, 250V/6A, diode, LED |
Package Height | 61 millimetre |
Package Length | 50 millimetre |
Package Width | 114 millimetre |
Function | Pluggable miniature interface relay CR-M |
Extended Product Type | CR-M024DC4LD |
Rated Operational Current (Ie) | 6A |
Total GST Percentage | 18.00 |
HSN Number | 85364900 |
Country of origin | Poland (PL) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
CCC Certificate | Click Here |
Write Your Own Review