Automation & Control
CR-M024DC4LDG Pluggable interface relay 4c/o,A1-A2=24VDC,gold contacts,diode,LED
Out of stock
Product Id
1SVR405618R1400
CR-M024DC4LDG Pluggable interface relay 4c/o,A1-A2=24VDC,gold contacts,diode,LED
More about CR-M024DC4LDG Pluggable interface relay 4c/o,A1-A2=24VDC,gold contacts,diode,LED
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Interface Products |
| Rated Operational Current (Ie) | 6A |
| Country of Origin | Poland (PL) - Imported by ABB India Limited |
| Function | Pluggable miniature interface relay CR-M |
| Package Gross Weight | 0.35 kilogram |
| Package Height | 61 millimetre |
| Package Length | 50 millimetre |
| Package Width | 114 millimetre |
| Invoice Description | CR-M024DC4LDG Pluggable interface relay 4c/o,A1-A2=24VDC,gold contacts,diode,LED |
| Extended Product Type | CR-M024DC4LDG |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| CCC Certificate | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


