Automation & Control

CR-U024DC2 Pluggable interface relay 2c/o, A1-A2=24VDC, 250V/10A

Out of stock
    Product Id
    1SVR405621R1000
    The CR-U024DC2 pluggable interface relay is from the CR-U (universal) relay range. This relay operates with a 24 V DC rated control supply voltage and has 2 c/o (SPDT) output contacts rated at 250 V / 10 A. The relay has an integrated blue test button for manual actuation and locking of the output contacts. Standard sockets, pluggable function modules, holder and marker are available as accessories.

    More about CR-U024DC2 Pluggable interface relay 2c/o, A1-A2=24VDC, 250V/10A

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangeInterface Products
    Rated Operational Current (Ie)10A
    Country of OriginPoland (PL) - Imported by ABB India Limited
    FunctionPluggable universal interface relay CR-U
    Package Gross Weight0.87 kilogram
    Package Height76 millimetre
    Package Length77 millimetre
    Package Width182 millimetre
    Invoice DescriptionCR-U024DC2 Pluggable interface relay 2c/o, A1-A2=24VDC, 250V/10A
    Extended Product TypeCR-U024DC2
    Total GST Percentage18.00
    HSN Number85364900
    Download
    CCC Certificate Click Here
    Declaration of Conformity - CE Click Here
    Write Your Own Review
    You're reviewing:CR-U024DC2 Pluggable interface relay 2c/o, A1-A2=24VDC, 250V/10A
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.