Automation & Control

CR-U024AC3 Pluggable interface relay 3c/o, A1-A2=24VAC, 250V/10A

Out of stock
    Product Id
    1SVR405622R0000
    The CR-U024AC3 pluggable interface relay is from the CR-U (universal) relay range. This relay operates with a 24 V AC rated control supply voltage and has 3 c/o (SPDT) output contacts rated at 250 V / 10 A. The relay has an integrated orange test button for manual actuation and locking of the output contacts. Standard sockets, pluggable function modules, holder and marker are available as accessories.

    More about CR-U024AC3 Pluggable interface relay 3c/o, A1-A2=24VAC, 250V/10A

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangeInterface Products
    Rated Operational Current (Ie)10A
    Country of OriginPoland (PL) - Imported by ABB India Limited
    FunctionPluggable universal interface relay CR-U
    Package Gross Weight0.87 kilogram
    Package Height76 millimetre
    Package Length77 millimetre
    Package Width182 millimetre
    Invoice DescriptionCR-U024AC3 Pluggable interface relay 3c/o, A1-A2=24VAC, 250V/10A
    Extended Product TypeCR-U024AC3
    Total GST Percentage18.00
    HSN Number85364900
    Download
    CCC Certificate Click Here
    Declaration of Conformity - CE Click Here
    Write Your Own Review
    You're reviewing:CR-U024AC3 Pluggable interface relay 3c/o, A1-A2=24VAC, 250V/10A
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.