Automation & Control
CR-U048DC3 Pluggable interface relay 3c/o, A1-A2=48VDC, 250V/10A
Out of stock
Product Id
1SVR405622R6000
The CR-U048DC3 pluggable interface relay is from the CR-U (universal) relay range. This relay operates with a 48 V DC rated control supply voltage and has 3 c/o (SPDT) output contacts rated at 250 V / 10 A. The relay has an integrated blue test button for manual actuation and locking of the output contacts. Standard sockets, pluggable function modules, holder and marker are available as accessories.
More about CR-U048DC3 Pluggable interface relay 3c/o, A1-A2=48VDC, 250V/10A
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Interface Products |
| Rated Operational Current (Ie) | 10A |
| Country of Origin | Poland (PL) - Imported by ABB India Limited |
| Function | Pluggable universal interface relay CR-U |
| Package Gross Weight | 0.87 kilogram |
| Package Height | 76 millimetre |
| Package Length | 77 millimetre |
| Package Width | 182 millimetre |
| Invoice Description | CR-U048DC3 Pluggable interface relay 3c/o, A1-A2=48VDC, 250V/10A |
| Extended Product Type | CR-U048DC3 |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| CCC Certificate | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


