Automation & Control
CR-MX024DC2L Pluggable interface relay 2c/o, A1-A2=24VDC, 250V/7A, LED
₹234.00
+ ₹50.00 shipping
(Inclusive of 18.00% GST)
Product Id
1SVR405631R1100
The CR-MX024DC2L pluggable interface relay is from the CR-MX (miniature) relay range. This relay operates with a 24 V DC rated control supply voltage and has a 2 c/o (SPDT) output with contacts rated at 250 V / 7 A. The relay has an integrated LED. Standard sockets, pluggable function modules, holders and markers are available as accessories.
More about CR-MX024DC2L Pluggable interface relay 2c/o, A1-A2=24VDC, 250V/7A, LED
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Interface Products |
Package Gross Weight | 0.411 kilogram |
Product Range | Interface Products |
Invoice Description | CR-MX024DC2L Pluggable interface relay 2c/o, A1-A2=24VDC, 250V/7A, LED |
Package Height | 103 millimetre |
Package Length | 37 millimetre |
Package Width | 142 millimetre |
Extended Product Type | CR-MX024DC2L |
Total GST Percentage | 18.00 |
HSN Number | 85364900 |
Country of origin | China (CN) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹234.00
+ ₹50.00 shipping
|
|
||
|
₹256.00
Free delivery
|
|
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹234.00
+ ₹50.00 shipping
|
|
||
|
₹256.00
Free delivery
|
|
Write Your Own Review