Automation & Control
CR-MX110DC4 Pluggable interface relay 4c/o, A1-A2=110VDC, 250V/5A
Out of stock
Product Id
1SVR405633R8000
The CR-MX110DC4 pluggable interface relay is from the CR-MX (miniature) relay range. This relay operates with a 110 V DC rated control supply voltage and has a 4 c/o (SPDT) output with contacts rated at 250 V /5 A. Standard sockets, pluggable function modules, holders and markers are available as accessories.
More about CR-MX110DC4 Pluggable interface relay 4c/o, A1-A2=110VDC, 250V/5A
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Interface Products |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Package Gross Weight | 0.411 kilogram |
| Package Height | 101 millimetre |
| Package Length | 35 millimetre |
| Package Width | 140 millimetre |
| Invoice Description | CR-MX110DC4 Pluggable interface relay 4c/o, A1-A2=110VDC, 250V/5A |
| Extended Product Type | CR-MX110DC4 |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Product Catalog | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


