Automation & Control
CR-MX230AC2LT Pluggable interface relay 2c/o, A1-A2=230VAC, 250V/7A, LED, test button
₹480.26
Product Id
1SVR405641R3100
The CR-MX230AC2LT pluggable interface relay is from the CR-MX (miniature) relay range. This relay operates with a 230 V AC rated control supply voltage and has a 2 c/o (SPDT) output with contacts rated at 250 V / 7 A. The relay has an integrated orange test button for manual actuation and locking of the output contacts and an integrated LED. Standard sockets, pluggable function modules, holders and markers are available as accessories.
More about CR-MX230AC2LT Pluggable interface relay 2c/o, A1-A2=230VAC, 250V/7A, LED, test button
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Interface Products |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Function | Pluggable miniature interface relay CR-MX |
| Package Gross Weight | 0.42 kilogram |
| Package Height | 37 millimetre |
| Package Length | 142 millimetre |
| Package Width | 103 millimetre |
| Invoice Description | CR-MX230AC2LT Pluggable interface relay 2c/o, A1-A2=230VAC, 250V/7A, LED, test button |
| Extended Product Type | CR-MX230AC2LT |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹480.26 + <span class="price">₹70.00</span> shipping | ||||
| ₹454.77 + <span class="price">₹100.00</span> shipping | ||||
| ₹536.00 + <span class="price">₹70.00</span> shipping |
| Declaration of Conformity - CE | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹480.26 + <span class="price">₹70.00</span> shipping | ||||
| ₹454.77 + <span class="price">₹100.00</span> shipping | ||||
| ₹536.00 + <span class="price">₹70.00</span> shipping |
Write Your Own Review


