Automation & Control
CR-MX024AC4LT Pluggable interface relay 4c/o, A1-A2=24VAC, 250V/5A, LED, test button
₹376.66
+ ₹70.00 shipping
Product Id
1SVR405643R0100
The CR-MX024AC4LT pluggable interface relay is from the CR-MX (miniature) relay range. This relay operates with a 24 V AC rated control supply voltage and has a 4 c/o (SPDT) output with contacts rated at 250 V / 5 A. The relay has an integrated orange test button for manual actuation and locking of the output contacts and an integrated LED. Standard sockets, pluggable function modules, holders and markers are available as accessories.
More about CR-MX024AC4LT Pluggable interface relay 4c/o, A1-A2=24VAC, 250V/5A, LED, test button
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Interface Products |
Package Gross Weight | 0.43 kilogram |
Product Range | Interface Products |
Invoice Description | CR-MX024AC4LT Pluggable interface relay 4c/o, A1-A2=24VAC, 250V/5A, LED, test button |
Package Height | 37 millimetre |
Package Length | 142 millimetre |
Package Width | 103 millimetre |
Function | Pluggable miniature interface relay CR-MX |
Extended Product Type | CR-MX024AC4LT |
Total GST Percentage | 18.00 |
HSN Number | 85364900 |
Country of origin | China (CN) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹376.66
+ ₹70.00 shipping
|
|
Declaration of Conformity - CE | Click Here |
---|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹376.66
+ ₹70.00 shipping
|
|
Write Your Own Review