Automation & Control
CR-MX012DC4LT Pluggable interface relay 4c/o, A1-A2=12VDC, 250V/5A, LED, test button
Out of stock
Product Id
1SVR405643R4100
The CR-MX012DC4LT pluggable interface relay is from the CR-MX (miniature) relay range. This relay operates with a 12 V DC rated control supply voltage and has a 4 c/o (SPDT) output with contacts rated at 250 V /5 A. The relay has an integrated blue test button for manual actuation and locking of the output contacts. Standard sockets, pluggable function modules, holders and markers are available as accessories.
More about CR-MX012DC4LT Pluggable interface relay 4c/o, A1-A2=12VDC, 250V/5A, LED, test button
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Interface Products |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Function | Pluggable miniature interface relay CR-MX |
| Package Gross Weight | 0.43 kilogram |
| Package Height | 37 millimetre |
| Package Length | 142 millimetre |
| Package Width | 103 millimetre |
| Invoice Description | CR-MX012DC4LT Pluggable interface relay 4c/o, A1-A2=12VDC, 250V/5A, LED, test button |
| Extended Product Type | CR-MX012DC4LT |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Declaration of Conformity - CE | Click Here |
|---|
Write Your Own Review


