Automation & Control
CR-M2LC Logical socket for 2c/o CR-M relay
Out of stock
Product Id
1SVR405651R1200
The CR-M2LC socket is from the CR-M (miniature) relay range. The logical socket is suitable for CR-M relays with 2 c/o (SPDT) output contacts. The socket has spring connection terminals. Pluggable function modules, holder and marker are available as accessories.
More about CR-M2LC Logical socket for 2c/o CR-M relay
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Interface Products |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Function | Accessory for interface relays CR-M |
| Package Gross Weight | 0.652 kilogram |
| Package Height | 105 millimetre |
| Package Length | 75 millimetre |
| Package Width | 160 millimetre |
| Terminal Type | Spring Terminals |
| Invoice Description | CR-M2LC Logical socket for 2c/o CR-M relay |
| Extended Product Type | CR-M2LC |
| Total GST Percentage | 18.00 |
| HSN Number | 85366990 |
| Product Catalog | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


