Automation & Control
CR-M2SF Standard socket, fork type for 2c/o CR-M relay
₹264.00
+ ₹50.00 shipping
(Inclusive of 18.00% GST)
Product Id
1SVR405651R1300
The CR-M2SF socket is from the CR-M (miniature) relay range. The standard socket is suitable for CR-M relays with 2 c/o (SPDT) output contacts. The socket has fork type connection terminals. Pluggable function modules, holder and marker are available as accessories.
More about CR-M2SF Standard socket, fork type for 2c/o CR-M relay
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Interface Products |
Terminal Type | Screw Terminals |
Package Gross Weight | 0.402 kilogram |
Product Range | Interface Products |
Invoice Description | CR-M2SF Standard socket, fork type for 2c/o CR-M relay |
Package Height | 66 millimetre |
Package Length | 71 millimetre |
Package Width | 151 millimetre |
Function | Accessory for interface relays CR-M |
Extended Product Type | CR-M2SF |
Total GST Percentage | 18.00 |
HSN Number | 85366990 |
Country of origin | China (CN) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹264.00
+ ₹50.00 shipping
|
|
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹264.00
+ ₹50.00 shipping
|
|
Write Your Own Review