Automation & Control
CR-P/M 42CV Pluggable module diode and LED green, 110VDC,A1+, A2-
Out of stock
Product Id
1SVR405652R9100
The CR-P/M 42CV plug-in module is a pluggable function module for the CR-P and CR-M range sockets. This module provides reverse polarity protection/free wheeling diode and a green LED indication. The rated control supply voltage is 110 V DC.
More about CR-P/M 42CV Pluggable module diode and LED green, 110VDC,A1+, A2-
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Interface Products |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Function | Accessory for interface relays CR-M, Accessory for interface relays CR-P |
| Package Gross Weight | 0.032 kilogram |
| Package Height | 180 millimetre |
| Package Length | 9 millimetre |
| Package Width | 130 millimetre |
| Invoice Description | CR-P/M 42CV Pluggable module diode and LED green, 110VDC,A1+, A2- |
| Extended Product Type | CR-P/M 42CV |
| Total GST Percentage | 18.00 |
| HSN Number | 85411000 |
| Declaration of Conformity - CE | Click Here |
|---|
Write Your Own Review


