Automation & Control
CR-P/M 62E Pluggable module LED red, 24-60VAC/DC
Out of stock
Product Id
1SVR405654R4000
The CR-P/M 62E plug-in module is a pluggable function module for the CR-P and CR-M range sockets. This module provides a diode and a red LED indication. The rated control supply voltage is 24-60 V AC / DC.
More about CR-P/M 62E Pluggable module LED red, 24-60VAC/DC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Interface Products |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Function | Accessory for interface relays CR-M, Accessory for interface relays CR-P |
| Package Gross Weight | 0.032 kilogram |
| Package Height | 180 millimetre |
| Package Length | 9 millimetre |
| Package Width | 130 millimetre |
| Invoice Description | CR-P/M 62E Pluggable module LED red, 24-60VAC/DC |
| Extended Product Type | CR-P/M 62E |
| Total GST Percentage | 18.00 |
| HSN Number | 85489090 |
| Declaration of Conformity - CE | Click Here |
|---|
Write Your Own Review


