Automation & Control
CR-P/M 82 Pluggable module varistor, without LED, 230VAC
Out of stock
(Inclusive of 18.00% GST)
Product Id
1SVR405656R2000
The CR-P/M 82 plug-in module is a pluggable function module for the CR-P and CR-M range sockets. This module provides overvoltage protection. The rated control supply voltage is 230 V AC.
More about CR-P/M 82 Pluggable module varistor, without LED, 230VAC
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Interface Products |
Package Gross Weight | 0.022 kilogram |
Product Range | Interface Products |
Invoice Description | CR-P/M 82 Pluggable module varistor, without LED, 230VAC |
Package Height | 180 millimetre |
Package Length | 9 millimetre |
Package Width | 130 millimetre |
Function | Accessory for interface relays CR-M, Accessory for interface relays CR-P |
Extended Product Type | CR-P/M 82 |
Total GST Percentage | 18.00 |
HSN Number | 85489090 |
Country of origin | China (CN) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|
Write Your Own Review