Automation & Control
CR-MH1 Metal holder for CR-M sockets
₹36.00
(Inclusive of GST)
+ ₹50.00 shipping
(Inclusive of 18.00% GST)
Product Id
1SVR405659R1100
The CR-MH1 holder is from the the CR-M (miniature) relay range. The metal holder is suitable for CR-M sockets.
More about CR-MH1 Metal holder for CR-M sockets
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Interface Products |
Package Gross Weight | 0.005 kilogram |
Product Range | Interface Products |
Invoice Description | CR-MH1 Metal holder for CR-M sockets |
Package Height | 180 millimetre |
Package Length | 1 millimetre |
Package Width | 122 millimetre |
Function | Accessory for interface relays CR-M |
Extended Product Type | CR-MH1 |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | China (CN) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹36.00
(Inclusive of GST)
+ ₹50.00 shipping
|
|
||
|
₹40.00
(Inclusive of GST) Free delivery
|
|
||
|
₹41.42
(Inclusive of GST) Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹36.00
(Inclusive of GST)
+ ₹50.00 shipping
|
|
||
|
₹40.00
(Inclusive of GST) Free delivery
|
|
||
|
₹41.42
(Inclusive of GST) Free delivery
|
|
Write Your Own Review