Automation & Control
CR-U3E Socket for 3c/o CR-U relay
Product Id
1SVR405660R0100
The CR-U3E socket is from the CR-U (universal) relay range. The socket is suitable for CR-U relays with 3 c/o (SPDT) output contacts. The socket has screw connection terminals. Holder and marker are available as accessories
More about CR-U3E Socket for 3c/o CR-U relay
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Interface Products |
Terminal Type | Screw Terminals |
Package Gross Weight | 0.652 kilogram |
Product Range | Interface Products |
Invoice Description | CR-U3E Socket for 3c/o CR-U relay |
Package Height | 84 millimetre |
Package Length | 81 millimetre |
Package Width | 133 millimetre |
Function | Accessory for interface relays CR-U |
Extended Product Type | CR-U3E |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|
Write Your Own Review