Automation & Control

CR-U 21 Pluggable module polarity protection, 6-220VDC,A1+, A2-

Out of stock

(Inclusive of 18.00% GST)

Product Id
1SVR405661R0000
The CR-U 21 plug-in module is a pluggable function module for the CR-U range sockets. This module provides reverse polarity protection/free wheeling diode. The rated control supply voltage is 6-220 V DC.

More about CR-U 21 Pluggable module polarity protection, 6-220VDC,A1+, A2-

Technical Specification
MRP (Indian Rupees) Not for Retail Sale
Compatibility Interface Products
Package Gross Weight 0.072 kilogram
Product Range Interface Products
Invoice Description CR-U 21 Pluggable module polarity protection, 6-220VDC,A1+, A2-
Package Height 220 millimetre
Package Length 9 millimetre
Package Width 180 millimetre
Function Accessory for interface relays CR-U
Extended Product Type CR-U 21
Total GST Percentage 18.00
HSN Number 85411000
Country of origin China (CN) - Imported by ABB India Limited
Download
Declaration of Conformity - CE Click Here
Write Your Own Review
You're reviewing:CR-U 21 Pluggable module polarity protection, 6-220VDC,A1+, A2-
© ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.