Automation & Control
CR-U 61C Pluggable module varistor and LED red, 6-24VAC/DC
Out of stock
Product Id
1SVR405665R0000
The CR-U 61C plug-in module is a pluggable function module for the CR-U range sockets. This module provides overvoltage protection and a red LED indication. The rated control supply voltage is 6-24 V AC /DC.
More about CR-U 61C Pluggable module varistor and LED red, 6-24VAC/DC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Interface Products |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Function | Accessory for interface relays CR-U |
| Package Gross Weight | 0.072 kilogram |
| Package Height | 220 millimetre |
| Package Length | 9 millimetre |
| Package Width | 180 millimetre |
| Invoice Description | CR-U 61C Pluggable module varistor and LED red, 6-24VAC/DC |
| Extended Product Type | CR-U 61C |
| Total GST Percentage | 18.00 |
| HSN Number | 85489090 |
| Declaration of Conformity - CE | Click Here |
|---|
Write Your Own Review


