Automation & Control
CR-U T Multifunction time module A1-A2=24-240VAC/DC, for CR-U socket
Out of stock
Product Id
1SVR405667R0000
The CR-U T plug-in module is a pluggable function module. The module is suitable for the sockets CR-U2S and CR-U3S. This module provides several timing functions. The rated control supply voltage is 24-240 V AC / DC.
More about CR-U T Multifunction time module A1-A2=24-240VAC/DC, for CR-U socket
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Interface Products |
| Country of Origin | Austria (AT) - Imported by ABB India Limited |
| Function | Accessory for interface relays CR-U |
| Package Gross Weight | 0.21 kilogram |
| Package Height | 70 millimetre |
| Package Length | 238 millimetre |
| Package Width | 80 millimetre |
| Invoice Description | CR-U T Multifunction time module A1-A2=24-240VAC/DC, for CR-U socket |
| Extended Product Type | CR-U T |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Declaration of Conformity - CE | Click Here |
|---|
Write Your Own Review


