Automation & Control
CP-RUD Redundancy unit, up to 5A
Out of stock
Product Id
1SVR423418R9000
The CP-RUD is a redundancy unit for CP-E range power supplies. This module, with 2 inputs each up to 2.5 A and an output up to 5 A, provides decoupling of two CP-E range power supplies with an output < 35 V.
More about CP-RUD Redundancy unit, up to 5A
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Power Supplies |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Function | Redundancy unit |
| Package Gross Weight | 0.132 kilogram |
| Package Height | 26 millimetre |
| Package Length | 81 millimetre |
| Package Width | 106 millimetre |
| Terminal Type | Screw Terminals |
| Invoice Description | CP-RUD Redundancy unit, up to 5A |
| Extended Product Type | CP-RUD |
| Total GST Percentage | 18.00 |
| HSN Number | 85044082 |
| Product Catalog | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


