Automation & Control
CP-S 24/20.0 Power supply In:110-130VAC/220-240VAC Out:DC 24V/20A
Out of stock
Product Id
1SVR427016R0100
The CP-S 24/20.0 is a power supply from the CP-S range. The primary switch mode power supply offers a wide range input of 85-132 V AC, 184-264 V AC and 220-350 V DC, rated input voltage is 110-120 V AC and 220-240 V AC. The rated output power is 480 W, rated output current is 20 A at an output voltage of 24 V DC. The output voltage is adjustable within a range of 22 to 28 V DC. The power supply provides a U/I output characteristic with a power reserve of up to 10 % and allows parallel operation to enable redundancy. A further feature are pluggable connecting terminals. Redundancy unit and control module are available as accessories.
More about CP-S 24/20.0 Power supply In:110-130VAC/220-240VAC Out:DC 24V/20A
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Power Supplies |
| Ambient Air Temperature | Operation -25 ... +70 degree Celsius, Storage -40 ... +85 degree Celsius |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Function | Switch mode power supply |
| Input Voltage Type | 1 |
| Package Gross Weight | 3.049 kilogram |
| Package Height | 150 millimetre |
| Package Length | 207 millimetre |
| Package Width | 148 millimetre |
| Terminal Type | Screw Terminals |
| Invoice Description | CP-S 24/20.0 Power supply In:110-130VAC/220-240VAC Out:DC 24V/20A |
| Extended Product Type | CP-S 24/20.0 |
| Total GST Percentage | 18.00 |
| HSN Number | 85044090 |
| Product Catalog | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| UL Certificate | Click Here |
Write Your Own Review


