Automation & Control
CP-E 48/1.25 Power supply In:100-240VAC Out: 48VDC/1.25A
Out of stock
Product Id
1SVR427031R2000
The CP-E 48/1.25 is a power supply from the CP-E range. The primary switch mode power supply offers a wide range input of 85-264 V AC and 90-375 V DC, rated input voltage is 100-240 V AC. The rated output power is 60 W, rated output current is 1.25 A at an output voltage of 48 V DC. The output voltage is adjustable within a range of 48 to 55 V DC. The power supply provides a U/I output characteristic and allows parallel operation to enable redundancy.
More about CP-E 48/1.25 Power supply In:100-240VAC Out: 48VDC/1.25A
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Power Supplies |
| Ambient Air Temperature | Operation -40 ... +70 degree Celsius, Storage -40 ... +85 degree Celsius |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Function | Switch mode power supply |
| Input Voltage Type | 1 |
| Package Gross Weight | 0.386 kilogram |
| Package Height | 58 millimetre |
| Package Length | 154 millimetre |
| Package Width | 132 millimetre |
| Rated Frequency Limits | 47 ... 63 hertz |
| Rated Insulation Voltage (Ui) | Input Circuit / Output Circuit 3 volt, Input Circuit / PE 2 volt |
| Terminal Type | Screw Terminals |
| Invoice Description | CP-E 48/1.25 Power supply In:100-240VAC Out: 48VDC/1.25A |
| Extended Product Type | CP-E 48/1.25 |
| Total GST Percentage | 18.00 |
| HSN Number | 85044090 |
| Product Catalog | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| UL Certificate | Click Here |
Write Your Own Review


