Automation & Control
CP-E 24/2.5 Power supply - CONERGY In:100-240VAC Out: 24VDC/2.5A
Out of stock
Product Id
1SVR427032R0001
CP-E 24/2.5 Power supply - CONERGY In:100-240VAC Out: 24VDC/2.5A
More about CP-E 24/2.5 Power supply - CONERGY In:100-240VAC Out: 24VDC/2.5A
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Power Supplies |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Package Gross Weight | 0.4 kilogram |
| Package Height | 58 millimetre |
| Package Length | 154 millimetre |
| Package Width | 132 millimetre |
| Invoice Description | CP-E 24/2.5 Power supply - CONERGY In:100-240VAC Out: 24VDC/2.5A |
| Extended Product Type | CON.CP-E 24/2.5 |
| Total GST Percentage | 18.00 |
| HSN Number | 85044090 |
| Declaration of Conformity - CE | Click Here |
|---|
Write Your Own Review


