Automation & Control
CP-D 12/2.1 Power supply In: 100-240VAC Out: 12VDC/2.1A
Out of stock
Product Id
1SVR427043R1200
The CP-D 12/2.1 is a power supply from the CP-D range. The primary switch mode power supply offers a wide range input of 90-264 V AC and 120-375 V DC, rated input voltage is 100-240 V AC. The rated output power is 25 W, rated output current is 2.1 A at an output voltage of 12 V DC. The output voltage is adjustable within a range of 12 to 14 V DC. The power supply provides a U/I output characteristic.
More about CP-D 12/2.1 Power supply In: 100-240VAC Out: 12VDC/2.1A
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Power Supplies |
| Ambient Air Temperature | Operation -40 ... +70 degree Celsius, Storage -40 ... +85 degree Celsius |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Function | Switch mode power supply |
| Input Voltage Type | 1 |
| Package Gross Weight | 0.249 kilogram |
| Package Height | 69 millimetre |
| Package Length | 134 millimetre |
| Package Width | 91 millimetre |
| Rated Frequency (f) | 50 hertz/60 hertz |
| Rated Frequency Limits | 47 ... 63 hertz |
| Terminal Type | Screw Terminals |
| Invoice Description | CP-D 12/2.1 Power supply In: 100-240VAC Out: 12VDC/2.1A |
| Extended Product Type | CP-D 12/2.1 |
| Total GST Percentage | 18.00 |
| HSN Number | 85044090 |
| Product Catalog | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| UL Certificate | Click Here |
Write Your Own Review


