Automation & Control
CP-D RU Redundancy unit for CP range power supplies, In: 2x5A, Out: 1x10A
Out of stock
Product Id
1SVR427049R0000
CP-D RU Redundancy unit for CP range power supplies, In: 2x5A, Out: 1x10A
More about CP-D RU Redundancy unit for CP range power supplies, In: 2x5A, Out: 1x10A
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Power Supplies |
| Ambient Air Temperature | Operation -40 ... +70 degree Celsius, Storage -40 ... +85 degree Celsius |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Function | Redundancy unit |
| Package Gross Weight | 0.13 kilogram |
| Package Height | 94 millimetre |
| Package Length | 48 millimetre |
| Package Width | 134 millimetre |
| Terminal Type | Screw Terminals |
| Invoice Description | CP-D RU Redundancy unit for CP range power supplies, In: 2x5A, Out: 1x10A |
| Extended Product Type | CP-D RU |
| Total GST Percentage | 18.00 |
| HSN Number | 85044090 |
| Product Catalog | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


