Automation & Control
CP-T 48/5.0 Power supply In: 3x400-500VAC Out: 48VDC/5.0A
Out of stock
Product Id
1SVR427054R2000
CP-T 48/5.0 Power supply In: 3x400-500VAC Out: 48VDC/5.0A
More about CP-T 48/5.0 Power supply In: 3x400-500VAC Out: 48VDC/5.0A
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Power Supplies |
| Ambient Air Temperature | Operation -40 ... +70 degree Celsius, Storage -40 ... +85 degree Celsius |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Function | Switch mode power supply |
| Input Voltage Type | 3 |
| Package Gross Weight | 1.158 kilogram |
| Package Height | 164 millimetre |
| Package Length | 106 millimetre |
| Package Width | 161 millimetre |
| Rated Frequency Limits | 47 ... 63 hertz |
| Rated Insulation Voltage (Ui) | Input Circuit / Output Circuit 3 volt, Input Circuit / PE 2 volt |
| Terminal Type | Screw Terminals |
| Invoice Description | CP-T 48/5.0 Power supply In: 3x400-500VAC Out: 48VDC/5.0A |
| Extended Product Type | CP-T 48/5.0 |
| Total GST Percentage | 18.00 |
| HSN Number | 85044090 |
| Product Catalog | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| UL Certificate | Click Here |
Write Your Own Review


