Automation & Control

CP-T 48/10.0 Power supply In: 3x400-500VAC Out: 48VDC/10.0A

Out of stock
    Product Id
    1SVR427055R2000
    CP-T 48/10.0 Power supply In: 3x400-500VAC Out: 48VDC/10.0A

    More about CP-T 48/10.0 Power supply In: 3x400-500VAC Out: 48VDC/10.0A

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangePower Supplies
    Ambient Air TemperatureOperation -30 ... +70 degree Celsius, Storage -40 ... +85 degree Celsius
    Country of OriginChina (CN) - Imported by ABB India Limited
    FunctionSwitch mode power supply
    Input Voltage Type3
    Package Gross Weight1.922 kilogram
    Package Height190 millimetre
    Package Length190 millimetre
    Package Width200 millimetre
    Rated Frequency Limits47 ... 63 hertz
    Rated Insulation Voltage (Ui)Input Circuit / Output Circuit 3 volt, Input Circuit / PE 2 volt
    Terminal TypeScrew Terminals
    Invoice DescriptionCP-T 48/10.0 Power supply In: 3x400-500VAC Out: 48VDC/10.0A
    Extended Product TypeCP-T 48/10.0
    Total GST Percentage18.00
    HSN Number85044090
    Download
    Product Catalog Click Here
    Declaration of Conformity - CE Click Here
    UL Certificate Click Here
    Write Your Own Review
    You're reviewing:CP-T 48/10.0 Power supply In: 3x400-500VAC Out: 48VDC/10.0A
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.