Automation & Control
CP-T 48/20.0 Power supply In: 3x400-500VAC Out: 48VDC/20.0A
Out of stock
Product Id
1SVR427056R2000
CP-T 48/20.0 Power supply In: 3x400-500VAC Out: 48VDC/20.0A
More about CP-T 48/20.0 Power supply In: 3x400-500VAC Out: 48VDC/20.0A
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Power Supplies |
| Ambient Air Temperature | Operation -40 ... +70 degree Celsius, Storage -40 ... +85 degree Celsius |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Function | Switch mode power supply |
| Input Voltage Type | 3 |
| Package Gross Weight | 3.8 kilogram |
| Package Height | 165 millimetre |
| Package Length | 342 millimetre |
| Package Width | 170 millimetre |
| Rated Frequency Limits | 47 ... 63 hertz |
| Terminal Type | Screw Terminals |
| Invoice Description | CP-T 48/20.0 Power supply In: 3x400-500VAC Out: 48VDC/20.0A |
| Extended Product Type | CP-T 48/20.0 |
| Total GST Percentage | 18.00 |
| HSN Number | 85044090 |
| Product Catalog | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| UL Certificate | Click Here |
Write Your Own Review


