Automation & Control

CP-T 24/40.0 Power supply In: 3x400-500VAC Out: 24VDC/40.0A

₹26,575.00
    - +
    Product Id
    1SVR427057R0000
    Sold and delivered by Micronova Impex Pvt Ltd
    CP-T 24/40.0 Power supply In: 3x400-500VAC Out: 24VDC/40.0A

    More about CP-T 24/40.0 Power supply In: 3x400-500VAC Out: 24VDC/40.0A

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangePower Supplies
    Ambient Air TemperatureOperation -40 ... +70 degree Celsius, Storage -40 ... +85 degree Celsius
    Country of OriginChina (CN) - Imported by ABB India Limited
    FunctionSwitch mode power supply
    Input Voltage Type3
    Package Gross Weight3.8 kilogram
    Package Height165 millimetre
    Package Length342 millimetre
    Package Width170 millimetre
    Rated Frequency Limits47 ... 63 hertz
    Terminal TypeScrew Terminals
    Invoice DescriptionCP-T 24/40.0 Power supply In: 3x400-500VAC Out: 24VDC/40.0A
    Extended Product TypeCP-T 24/40.0
    Total GST Percentage18.00
    HSN Number85044090
    All Offers
    SellerQtyPriceLanding Price
    Micronova Impex Pvt Ltd
    92.6% of 100
    92.6% positive evaluations
    ₹26,575.00
    Free delivery
      Download
      Product Catalog Click Here
      Declaration of Conformity - CE Click Here
      UL Certificate Click Here
      All Offers
      SellerQtyPriceLanding Price
      Micronova Impex Pvt Ltd
      92.6% of 100
      92.6% positive evaluations
      ₹26,575.00
      Free delivery
        Write Your Own Review
        You're reviewing:CP-T 24/40.0 Power supply In: 3x400-500VAC Out: 24VDC/40.0A
        Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.