Automation & Control
CP-A RU Redundancy unit for CP range power supplies, In: 2x20A, Out: 1x40A
Out of stock
Product Id
1SVR427071R0000
The CP-A RU is a redundancy unit for CP range power supplies. This unit, with 2 inputs / channels each up to 20 A and an output up to 40 A, provides true redundancy by 100 % decoupling of two parallel connected CP range power supplies. The control module CP-A CM is available as accessory.
More about CP-A RU Redundancy unit for CP range power supplies, In: 2x20A, Out: 1x40A
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Power Supplies |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Function | Redundancy unit |
| Package Gross Weight | 1.073 kilogram |
| Package Height | 69 millimetre |
| Package Length | 135 millimetre |
| Package Width | 142 millimetre |
| Terminal Type | Screw Terminals |
| Invoice Description | CP-A RU Redundancy unit for CP range power supplies, In: 2x20A, Out: 1x40A |
| Extended Product Type | CP-A RU |
| Total GST Percentage | 18.00 |
| HSN Number | 85044090 |
| Product Catalog | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


