Automation & Control

CP-PX 24/10.5 Power supply Out:DC 24V/10.5A

Out of stock
    Product Id
    1SVR427091R0060
    The CP-PX 24/10.5 is a power supply from the CP-PX range. The primary switch mode power supply offers a wide range input of 90-132/180-264 V AC, rated input voltage is 115/230 V AC, selectable by a switch. The rated output power is 250 W, rated output current is 10.5 A at an output voltage of 24 V DC. The output voltage is adjustable within a range of 21.6 to 26.4 V DC. The output characteristic is hiccup-mode. The power supply allows parallel operation to enable redundancy. A redundancy unit is available as accessory.

    More about CP-PX 24/10.5 Power supply Out:DC 24V/10.5A

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangePower Supplies
    Ambient Air TemperatureOperation -25 ... +60 degree Celsius
    Country of OriginChina - Imported by ABB India Limited
    FunctionSwitch mode power supply
    Package Gross Weight0.95 kilogram
    Package Height120 millimetre
    Package Length55 millimetre
    Package Width235 millimetre
    Rated Frequency (f)50 / 60 hertz
    Rated Frequency Limits47 ... 63 hertz
    Invoice DescriptionCP-PX 24/10.5 Power supply Out:DC 24V/10.5A
    Extended Product TypeCP-PX 24/10.5
    Total GST Percentage18.00
    HSN Number85044095
    No files available to download.
    Download
    Write Your Own Review
    You're reviewing:CP-PX 24/10.5 Power supply Out:DC 24V/10.5A
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.