Automation & Control
CP-ASI/4.0 DC/DC Converter In: 24VDC Out: 30.5VDC/4.0A
Out of stock
Product Id
1SVR427095R0400
CP-ASI/4.0 DC/DC Converter In: 24VDC Out: 30.5VDC/4.0A
More about CP-ASI/4.0 DC/DC Converter In: 24VDC Out: 30.5VDC/4.0A
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Power Supplies |
| Country of Origin | Czech Republic (CZ) - Imported by ABB India Limited |
| Function | Switch mode DC/DC converter for AS-Interface |
| Package Gross Weight | 0.584 kilogram |
| Package Height | 65 millimetre |
| Package Length | 140 millimetre |
| Package Width | 151 millimetre |
| Terminal Type | Screw Terminals |
| Invoice Description | CP-ASI/4.0 DC/DC Converter In: 24VDC Out: 30.5VDC/4.0A |
| Extended Product Type | CP-ASI/4.0 DC/DC |
| Total GST Percentage | 18.00 |
| HSN Number | 85044090 |
| Product Catalog | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| UL Certificate | Click Here |
Write Your Own Review


