Automation & Control
COV.01 Sealable cover 22.5mm
Out of stock
Product Id
1SVR430005R0100
The COV.01 sealable transparent cover is an accessory. The cover can be used for protection against unauthorized changes. It fits to all S housings.
More about COV.01 Sealable cover 22.5mm
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Modular |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Function | 11 Accessory |
| Package Gross Weight | 0.006 kilogram |
| Package Height | 69 millimetre |
| Package Length | 21 millimetre |
| Package Width | 23 millimetre |
| Invoice Description | COV.01 Sealable cover 22.5mm |
| Extended Product Type | COV.01 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


