Automation & Control

CM-PFS Three-phase monitoring relay 2c/o, L1-L2-L3=200-500VAC 50/60Hz

Out of stock
    Product Id
    1SVR430824R9300
    Phase sequence relay CM-PFS, width 22.5mm, measuring range L1-L2-L3=200-500VAC 50/60Hz, powered by measuring range, 2 c/o (closed circuit principle)

    More about CM-PFS Three-phase monitoring relay 2c/o, L1-L2-L3=200-500VAC 50/60Hz

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangeMonitoring Relays
    Country of OriginGermany (DE) - Imported by ABB India Limited
    FunctionPhase failure detection, Phase sequence monitoring
    Package Gross Weight0.138 kilogram
    Package Height106 millimetre
    Package Length26 millimetre
    Package Width81 millimetre
    Terminal TypeScrew Terminals
    Invoice DescriptionCM-PFS Three-phase monitoring relay 2c/o, L1-L2-L3=200-500VAC 50/60Hz
    Extended Product TypeCM-PFS
    Total GST Percentage18.00
    HSN Number85364900
    Download
    CCC Certificate Click Here
    Declaration of Conformity - CE Click Here
    UL Certificate Click Here
    Write Your Own Review
    You're reviewing:CM-PFS Three-phase monitoring relay 2c/o, L1-L2-L3=200-500VAC 50/60Hz
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.