Automation & Control
CM-CT 600/1 Current transformer 5VA, class 1
Out of stock
Product Id
1SVR450117R1400
The CM-CT 600/1 is a plug-in current transformer from the CM-CT range. The current transformer has a rated primary current of 600 A and a secondary rated current of 1 A. The burden of the current transformer is 5 VA and its precision is according to class 1. The CM-CT 600/1 will be delivered with foot angle, insulating protective cap and bar fastening screws. A snap-on mounting for DIN rail is avaiable as accessory.
More about CM-CT 600/1 Current transformer 5VA, class 1
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Current Transformers |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Function | Current transformer |
| Package Gross Weight | 0.245 kilogram |
| Package Height | 52 millimetre |
| Package Length | 90 millimetre |
| Package Width | 62 millimetre |
| Invoice Description | CM-CT 600/1 Current transformer 5VA, class 1 |
| Extended Product Type | CM-CT 600/1 |
| Total GST Percentage | 18.00 |
| HSN Number | 85043129 |
| Product Catalog | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


