Automation & Control

CM-CT-A Snap-on fastener for DIN rail mounting of CM-CT

Out of stock
    Product Id
    1SVR450118R1000
    The CM-CT-A is accessory from the CM-CT range. It can be used as snap-on mounting for CM-CT current transformers on DIN rail.

    More about CM-CT-A Snap-on fastener for DIN rail mounting of CM-CT

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangeCurrent Transformers
    Country of OriginGermany (DE) - Imported by ABB India Limited
    FunctionAccessory
    Package Gross Weight0.095 kilogram
    Package Height70 millimetre
    Package Length65 millimetre
    Package Width13 millimetre
    Invoice DescriptionCM-CT-A Snap-on fastener for DIN rail mounting of CM-CT
    Extended Product TypeCM-CT-A
    Total GST Percentage18.00
    HSN Number85389099
    Download
    Product Catalog Click Here
    Write Your Own Review
    You're reviewing:CM-CT-A Snap-on fastener for DIN rail mounting of CM-CT
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.