Automation & Control

CM-LWN Motor load monitor, 2x1c/o L1-L2-L3=500VAC, L1/k-L1/l=5A,220-240VAC

Out of stock
    Product Id
    1SVR450331R0000
    The CM-LWN relay is from the CM motor load monitors range. This relay operates with a rated control supply voltage of 220-240 V AC, has a 2 x 1 c/o (SPDT) output with contacts rated at 250 V / 4 A and works according to the closed-circuit principle. Its measuring principle is based on the evaluation of the phase shift between the voltage and the current in one phase of single- or three-phase asynchronous motors (squirrel cage). The measuring circuit is designed for measuring voltages of 110-500 V AC and measuring currents of 0.5-5 A AC. The window (over- and underload) monitoring allows setting of two individual threshold values, one for maximum load and one for minimim load. The hysteresis is fixed at 4 ° related to the phase angle. The tripping delay is adjustable within a range of 0.2 to 2 s and the start-up delay within a range of 0.3 to 30 s. A sealable transparent cover for protection against unauthorized changes is available as accessory.

    More about CM-LWN Motor load monitor, 2x1c/o L1-L2-L3=500VAC, L1/k-L1/l=5A,220-240VAC

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangeMonitoring Relays
    Country of OriginGermany (DE) - Imported by ABB India Limited
    FunctionMotor load monitoring
    Package Gross Weight0.32 kilogram
    Package Height106 millimetre
    Package Length46 millimetre
    Package Width81 millimetre
    Rated Frequency (f)50 hertz/60 hertz
    Terminal TypeScrew Terminals
    Invoice DescriptionCM-LWN Motor load monitor, 2x1c/o L1-L2-L3=500VAC, L1/k-L1/l=5A,220-240VAC
    Extended Product TypeCM-LWN
    Total GST Percentage18.00
    HSN Number85364900
    Download
    CCC Certificate Click Here
    Declaration of Conformity - CE Click Here
    UL Certificate Click Here
    Write Your Own Review
    You're reviewing:CM-LWN Motor load monitor, 2x1c/o L1-L2-L3=500VAC, L1/k-L1/l=5A,220-240VAC
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.