Automation & Control
CM-LWN Motor load monitor, 2x1c/o L1-L2-L3=500VAC,L1/k-L1/l=20A,480-500VAC
Out of stock
Product Id
1SVR450334R0100
The CM-LWN relay is from the CM motor load monitors range. This relay operates with a rated control supply voltage of 480-500 V AC, has a 2 x 1 c/o (SPDT) output with contacts rated at 250 V / 4 A and works according to the closed-circuit principle. Its measuring principle is based on the evaluation of the phase shift between the voltage and the current in one phase of single- or three-phase asynchronous motors (squirrel cage). The measuring circuit is designed for measuring voltages of 110-500 V AC and measuring currents of 2-20 A AC. The window (over- and underload) monitoring allows setting of two individual threshold values, one for maximum load and one for minimim load. The hysteresis is fixed at 4 ° related to the phase angle. The tripping delay is adjustable within a range of 0.2 to 2 s and the start-up delay within a range of 0.3 to 30 s. A sealable transparent cover for protection against unauthorized changes is available as accessory.
More about CM-LWN Motor load monitor, 2x1c/o L1-L2-L3=500VAC,L1/k-L1/l=20A,480-500VAC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Monitoring Relays |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Function | Motor load monitoring |
| Package Gross Weight | 0.317 kilogram |
| Package Height | 106 millimetre |
| Package Length | 46 millimetre |
| Package Width | 81 millimetre |
| Rated Frequency (f) | 50 hertz/60 hertz |
| Terminal Type | Screw Terminals |
| Invoice Description | CM-LWN Motor load monitor, 2x1c/o L1-L2-L3=500VAC,L1/k-L1/l=20A,480-500VAC |
| Extended Product Type | CM-LWN |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| CCC Certificate | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| UL Certificate | Click Here |
Write Your Own Review


