Automation & Control
CM-IWM.11 Insulation monitoring relay 2c/o, 1-250kOhm,0.02-20MOhm, 24VDC
Out of stock
Product Id
1SVR470670R1100
CM-IWM.11 Insulation monitoring relay 2c/o, 1-250kOhm,0.02-20MOhm, 24VDC System leakage capacitance 3000 µF
More about CM-IWM.11 Insulation monitoring relay 2c/o, 1-250kOhm,0.02-20MOhm, 24VDC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Insulation Monitoring Relays |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Function | Unearthed mixed AC / DC systems, Up to 1500 V DC, Up to 1100 V AC, Unearthed AC systems, Unearthed DC systems, Unearthed AC and DC systens |
| Package Gross Weight | 0.62 kilogram |
| Package Height | 145 millimetre |
| Package Length | 126 millimetre |
| Package Width | 170 millimetre |
| Rated Frequency (f) | Measuring Circuit 16 ... 1000 hertz/Measuring Circuit DC hertz, Supply Circuit DC |
| Rated Voltage (Ur) | 0 ... 1000 volt AC / DC |
| Terminal Type | Screw Terminals |
| Invoice Description | CM-IWM.11 Insulation monitoring relay 2c/o, 1-250kOhm,0.02-20MOhm, 24VDC |
| Extended Product Type | CM-IWM.11 |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Product Catalog | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


